MS125 Grating, Holographic, 1800 lines/mm, 560 nm blaze, 320-670 nm range

  • Type
    Holographic
  • Grooves per mm
    1800  
  • Blaze Wavelength
    560 nm
  • Primary Wavelength Region
    320 to 670 nm
  • Peak Efficiency
    54%
  • Resolution
    0.14 nm  
  • Multichannel Array Bandpass
    109 nm  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C