About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Fixed Slit, 200 μm Width, 3 mm Height


Fixed Slit, 200 μm Width, 3 mm Height
Model: 77730
Product Series Overview
Slits for Monochromators and SpectrographsThe 77730 Fixed Slit is the most economical choice if you only need a few slit sizes. This 200 μm width by 3 mm precision slit is fixed on a machined slide. You will need the 77294 Fixed Slit Holder to hold the slit and mate it to the monochromator.
Specifications
- TypeFixed Slit
- Slit Height3 mm
- Slit Width200 µm
- TypeFixed Slit
- Slit Height3 mm
- Slit Width200 µm
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 77218Fixed Slit, 120 µm Width, 18 mm Height | UNIVERSAL | |||||
![]() | 77219Fixed Slit, 50 µm Width, 6 mm Height | UNIVERSAL | |||||
![]() | 77220Fixed Slit, 25 µm Width, 3 mm Height | UNIVERSAL | |||||
![]() | 77222Fixed Slit, 10 µm Width, 2 mm Height | UNIVERSAL | |||||
![]() | 77728Fixed Slit, 100 μm Width, 3 mm Height | UNIVERSAL | |||||
![]() | 77221Fixed Slit, 50 µm Width, 3 mm Height | UNIVERSAL |







