Fixed Slit, 100 μm Width, 3 mm Height

The 77728 Fixed Slit is the most economical choice if you only need a few slit sizes. This 100 μm width by 3 mm precision slit is fixed on a machined slide. You will need the 77294 Fixed Slit Holder to hold the slit and mate it to the monochromator.
Specifications
- TypeFixed Slit
- Slit Height3 mm
- Slit Width100 µm
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77219Fixed Slit, 50 µm Width, 6 mm Height | 4 Weeks | ||||
![]() | 77220Fixed Slit, 25 µm Width, 3 mm Height | In Stock | ||||
![]() | 77221Fixed Slit, 50 µm Width, 3 mm Height | |||||
![]() | 77730Fixed Slit, 200 μm Width, 3 mm Height | |||||
![]() | 77732Fixed Slit, 500 μm Width, 15 mm Height | |||||
![]() | 77733Fixed Slit, 1000 µm Width, 15 mm Height | |||||
![]() | 77734Fixed Slit, 2000 µm Width, 20 mm Height | 6 Weeks | ||||
![]() | 77735Fixed Slit, 5000 µm Width, 20 mm Height | |||||
![]() | 77725Fixed Slit, 25 μm Width, 6 mm Height | 5 Weeks | ||||
![]() | 77731Fixed Slit, 200 µm Width, 10 mm Height | 4 Weeks | ||||
![]() | 77222Fixed Slit, 10 µm Width, 2 mm Height | |||||
![]() | 77729Fixed Slit, 100 µm Width, 10 mm Height | In Stock | ||||
![]() | 77736Fixed Slit, 5000 µm Width, 15 mm Height |















