Fixed Slit, 120 µm Width, 18 mm Height

The 77218 Fixed Slit has a 0.12 mm width and 18 mm height and is the most economical choice if only a few slit sizes are required.. They also offer the greatest accuracy and repeatability. This precision slit is fixed onto a machined block that slides into the 77294 Fixed Slit Holder. The Fixed Slit Holder is ordered with the Oriel® monochromator or spectrograph and is installed on all ports of the instrument. Slits are ordered separately, and should be the same size for all ports.
Order two slits for the 77250 Manually Operated Monochromator and Cornerstone 130 Monochromator. Order two slits for a Cornerstone 260 Monochromator with a single output port, and order three slits for a Cornerstone 260 with dual output ports.
Note that slits may be interchanged without affecting the instrument's calibration. However, the Fixed Slit Holder should never be removed from the monochromator.
Resources & Downloads
2D Product Drawings
BPT-pg9-38b-L Drawing(84.7 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77222Fixed Slit, 10 µm Width, 2 mm Height | |||||
![]() | 77211Fixed Slit, 6.32 mm Width, 18 mm Height | |||||
![]() | 77219Fixed Slit, 50 µm Width, 6 mm Height | |||||
![]() | 77220Fixed Slit, 25 µm Width, 3 mm Height | |||||
![]() | 77212Fixed Slit, 3.16 mm Width, 18 mm Height | |||||
![]() | 77214Fixed Slit, 1240 µm Width, 18 mm Height | |||||
![]() | 77213Fixed Slit, 1.56 mm Width, 18 mm Height | |||||
![]() | 77215Fixed Slit, 760 µm Width, 18 mm Height | |||||
![]() | 77216Fixed Slit, 600 µm Width, 18 mm Height | |||||
![]() | 77217Fixed Slit, 280 µm Width, 18 mm Height |
Supporting
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77294Fixed Slit Holder, Monochromators and Spectrographs |












