About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Fixed Slit, 6.32 mm Width, 18 mm Height




Fixed Slit, 6.32 mm Width, 18 mm Height
Model: 77211
4 Weeks
Product Series Overview
Slits for Monochromators and SpectrographsThe 77211 Fixed Slit has a 6.32 mm width and 18 mm height and is the most economical choice if only a few slit sizes are required. They also offer the greatest accuracy and repeatability. This precision slit is fixed onto a machined block that slides into the 77294 Fixed Slit Holder. The Fixed Slit Holder is ordered with the Oriel® monochromator or spectrograph and is installed on all ports of the instrument. Slits are ordered separately, and should be the same size for all ports.
Order two slits for the 77250 Manually Operated Monochromator and Cornerstone 130B Monochromators. Order two slits for a Cornerstone 260 Monochromator with a single output port, and order three slits for a Cornerstone 260 with dual output ports.
Note that slits may be interchanged without affecting the instrument's calibration. However, the Fixed Slit Holder should never be removed from the monochromator.
Specifications
- TypeFixed Slit
- Slit Height18 mm
- Slit Width6320 µm
- TypeFixed Slit
- Slit Height18 mm
- Slit Width6320 µm
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 77213Fixed Slit, 1.56 mm Width, 18 mm Height | UNIVERSAL | |||||
![]() | 77217Fixed Slit, 280 µm Width, 18 mm Height | UNIVERSAL | In Stock | ||||
![]() | 77215Fixed Slit, 760 µm Width, 18 mm Height | UNIVERSAL | In Stock | ||||
![]() | 77214Fixed Slit, 1240 µm Width, 18 mm Height | UNIVERSAL | 4 Weeks | ||||
![]() | 77212Fixed Slit, 3.16 mm Width, 18 mm Height | UNIVERSAL | 3 Weeks | ||||
![]() | 77216Fixed Slit, 600 µm Width, 18 mm Height | UNIVERSAL | In Stock | ||||
![]() | 77220Fixed Slit, 25 µm Width, 3 mm Height | UNIVERSAL | In Stock | ||||
![]() | 77218Fixed Slit, 120 µm Width, 18 mm Height | UNIVERSAL | In Stock | ||||
![]() | 77219Fixed Slit, 50 µm Width, 6 mm Height | UNIVERSAL | 4 Weeks | ||||
![]() | 77222Fixed Slit, 10 µm Width, 2 mm Height | UNIVERSAL |
Supporting
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 77294Fixed Slit Holder, Monochromators and Spectrographs | UNIVERSAL | In Stock |











