Showing 53 products in 9 families
Products Here
Tutorials

Getting Light into a Monochromator

In this section we give a brief introduction to getting light into a monochromator, and how much you can expect to get out. While the emphasis is on coupling Oriel Light Sources to …

Tutorials

Resolution of Monochromators and Spectrographs

Gratings are available in various groove densities (i.e. lines/mm). Higher groove densities give higher reciprocal dispersion and therefore higher resolution. The grating dispersion …

Tutorials

Stray Light in Monochromators and Spectrographs

The exit beam from a typical monochromator should be monochromatic but usually contains undesired light of other wavelengths. Filters can be used to block higher order diffracted wavelengths. …

Tutorials

Determining the Maximum Achievable Wavelength of a Monochromator or Spectrograph

Grating efficiency and its variation with wavelength and spectral order are important characteristics of a diffraction grating. For a reflection grating, efficiency is defined as the …

Tutorials

Calculating Monochromator Throughput

What follows are two sample calculations of throughput. The purpose of these two examples is to help you estimate the available monochromatic power or monochromator throughput for a …

Technical Notes

Grating Monochromator Designs

A monochromator is a spectrometer that images a single wavelength or wavelength band at a time onto an exit slit; the spectrum is scanned by the relative motion of the entrance and/or …

Selection Guides

Monochromator Guide

Newport's Oriel® Instruments light source offerings are varied and significant. With so many options, it can be difficult to choose the best system for your application. For light source …

Manual

Oriel Legacy Cornerstone 260 Monochromator User's Manual

The Oriel Cornerstone 260 is a high performance, economical and user-friendly monochromator – an ideal instrument for research and OEM applications.

Videos

Oriel Cornerstone Monochromator

A quick look at the upcoming Oriel Cornerstone Monochromator demo video. Stayed tuned for the full video!

Manual

Oriel Legacy MS257 Monochromator User Manual

The Oriel® MS257™ 1/4m monochromator is a high performance instrument with features and benefits making it ideal for critical applications and extended wavelength range scanning. The …

Manual

Oriel Legacy MS257 Monochromator Programming User Manual

The Oriel MS257 monochromator or spectrograph instrument can be completely controlled and configured by commands sent to its USB or RS232 port. This user manual details remote oper …

Literature

Oriel Legacy Cornerstone 130 Monochromator Datasheet

The Oriel® Cornerstone™ 130 is a high performance, economical and user-friendly monochromator – an ideal instrument for research and OEM applications.

Literature

Oriel Legacy Cornerstone 260 Monochromator Datasheet

The Oriel® Cornerstone™ 260 is a high performance, economical and user-friendly monochromator – an ideal instrument for research and OEM applications. Oriel has made it easy to choose …

Tutorials

Calibrating Cornerstone Monochromators and MS260i Spectrographs

Grating installation and field calibration are typically performed at one of Newport’s manufacturing location, or by qualified field service personnel. The instructions provided in …

Literature

Oriel Cornerstone 130B Monochromator Datasheet

The Oriel Cornerstone 130B is a high performance, economical, and user-friendly monochromator- an ideal instrument for research and OEM applications. Oriel has made it easy to choose …

Manual

Oriel Cornerstone 130B Monochromator User Manual

The Oriel CS130B 1/8m monochromator is a high performance, economical, and user-friendly instrument that is ideal for research and OEM applications.

Videos

Newport Cornerstone 130B 1/8m Monochromator

Newport’s Cornerstone 130B 1/8m monochromator is ideal for research and OEM applications where speed and reliability are essential. Based on the same optical design as its predecessor, …

Literature

Oriel Cornerstone 260B Monochromator Datasheet

The Oriel Cornerstone 260B is a high performance, economical, and userfriendly monochromator - an ideal instrument for research applications and production environments, where speed …

Manual

Oriel Cornerstone 260B Monochromator User Manual

The Oriel® CS260B 1/4m monochromator is a high performance, economical, and user-friendly instrument that is ideal for research applications and production environments. Each monochromator …

Technical Notes

Characteristics of Laser Light

The most common laser light characteristics include: wavelength, gain bandwidth, monochromaticity, spatial and temporal profiles, collimation, output power, coherence and polarizat …