77250 Monochromator Grating, Ruled, 1200 l/mm, 360 nm blaze, 200-1000 nm

  • Type
    Ruled
  • Grooves per mm
    1200  
  • Blaze Wavelength
    360 nm
  • Primary Wavelength Region
    200 to 1000 nm
  • Peak Efficiency
    80%
  • Reciprocal Dispersion
    6.6 nm/mm  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C