Mounting Plate, Cornerstone 130B Monochromator

The 74006 Mounting Plate is used to secure a Cornerstone 130B Monochromator to an inch or metric optical table. The ability to mount the monochromator simplifies setup and alignment of the optical system. The mounting plate also helps ensure consistent results over time, as the monochromator cannot be accidentally moved out of position. The plate adds 0.25 inch [6.35 mm] to the optical height.
This plate can also be used with the legacy Cornerstone 130 series monochromators.
If the Cornerstone 130B will be used with Oriel® research lamp housing, consider using the 74017 mounting kit.
Specifications
- TypeMounting Plate
- UseCornerstone 130B Monochromator
Resources & Downloads
3D Product Models
Manuals
Legacy Cornerstone 130 User Manual RevA(2.5 MB, PDF) Oriel Cornerstone 130B Monochromator User Manual(3.1 MB, PDF)
2D Product Drawings
BPT-pg4-21a(237.5 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 74017Mounting Kit, Cornerstone 130B Monochromator to Research Lamp Housing | 6 Weeks |
Compatible Monochromators
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CS130B-1-FHMonochromator, CS130B, 1/8 m, High Resolution, Fixed Slits | In Stock | ||||
![]() | CS130B-1-MCMonochromator, 1/8 m, High Resolution, Micrometer Slits | |||||
![]() | CS130B-2-FHMonochromator, CS130B, 1/8 m, Holographic, Fixed Slits | 6 Weeks | ||||
![]() | CS130B-2-MCMonochromator, 1/8 m, Holographic, Micrometer Slits | 6 Weeks | ||||
![]() | CS130B-3-FHMonochromator, CS130B, 1/8 m, Extended Range, Fixed Slits | 2 Weeks | ||||
![]() | CS130B-3-MCMonochromator, 1/8 m, Extended Range, Micrometer Slits | In Stock | ||||
![]() | CS130B-4-FHMonochromator, CS130B, 1/8 m, Near IR, Fixed Slits | |||||
![]() | CS130B-4-MCMonochromator, 1/8 m, Near IR, Micrometer Slits | 6 Weeks |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-05Lens Tube, 1 inch LT Series, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | USFW-100Universal Filter Wheel, Flange Mount, Motorized | In Stock | ||||
![]() | 10CGA-1000Longpass Filter, Colored-Glass Alternative, 25.4 mm, 1000 nm Cut-on | |||||
![]() | 10CGA-305Longpass Filter, Colored-Glass Alternative, 25.4 mm, 305 nm Cut-on | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














