Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Driven Slit Assembly, CS260B Monochromators

Specifications

  • Type
    Motorized Driven Variable Slit
  • Slit Height
    15 mm
  • Slit Width
    6 µm to 3 mm
  • Precision
    ± 10 µm accuracy over full range
  • Step Size
    6 µm
  • Repeatability
    ± 5 µm

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Slits for Monochromators and Spectrographs74001Micrometer Driven Slit Assembly, Monochromators and Spectrographs$985

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
CS260B 1/4 m Configured MonochromatorCS260B 1/4 m Configured MonochromatorsCS260B 1/4 m Configured Monochromators