Micrometer Driven Slit Assembly, Monochromators and Spectrographs

The 74001 Micrometer Driven Slit Assembly allows continuously variable width from 4 μm to 3 mm, and continuously variable height from 3 mm to 12 mm with ±10 μm repeatability. ±10 μm accuracy from 4 to 250 μm, and ±5% accuracy from 250 μm to 3 mm can be achieved. This slit assembly uses a precision micrometer drive to adjust the width. All monochromators and spectrographs require one input slit. Monochromators also require slits at each output port. It is recommended to match the type of slit assembly at the input and output ports on the device, where applicable.
This assembly is compatible with the following product families:
- 77250 manually operated monochromator series
- Legacy Cornerstone 130 1/8m monochromator series
- Redesigned Cornerstone 130B 1/8m monochromator series
- Cornerstone 260 1/4m monochromator series
- MS260i 1/4m spectrograph series
Specifications
- TypeMicrometer Driven Variable Slit
- Slit Height3-12 mm
- Slit Width4-3000 µm
- Precision±10 µm
- Repeatability±10 µm
Resources & Downloads
2D Product Drawings
BPT-pg4-20a(489.7 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 74115BMotorized Driven Slit Assembly, CS260B Monochromators |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77250B 1/8 m Hand Operated Monochromator77250B 1/8 m Hand Operated Monochromator | |||||
![]() | CS130B 1/8 m Configured MonochromatorsCS130B 1/8 m Configured Monochromators |









