Monochromator, 1/8 m, Configurable, Request Quote

  • Blaze Wavelength
    Grating dependent
  • Communication Interfaces
    USB 2.0 and RS232
  • Focal Length
    130
  • Number of Ports
    2
  • Wavelength Range
    280-2500 nm, grating dependent
  • Stray Light
    0.03%
  • F/#
    F/3.9
  • Flange Series Size
    1.5 inch
  • Number of Gratings Supported
    2
  • Wavelength Selection Method
    Motorized
  • Optical Height
    1.4 inches (36 mm)
  • Weight
    6.9 lbs. [3 kg]