77250 Monochromator Grating, Ruled, 150 l/mm, 4000 nm blaze, 2500-8000 nm

  • Type
    Ruled
  • Grooves per mm
    150  
  • Blaze Wavelength
    4000 nm
  • Primary Wavelength Region
    2500 to 8000 nm
  • Peak Efficiency
    75%
  • Reciprocal Dispersion
    52 nm/mm