Optical Fiber Adapter, Monochromator, 11 mm Ferrules, Quick Disconnect

The 77863 Monochromator Fiber Adapter is for Oriel® Bundles with an 11 mm quick connect ferrule termination. The female flange on the 77863 couples to the male flange of a Fixed Slit Holder, and holds the fiber in the slit plane; the fiber replaces the slit. The 77863 works with most Oriel Monochromators and Spectrographs.
Specifications
- TypeMonochromator Fiber Adapter
- Fiber Terminations11 mm Quick Connect Ferrule
- Fiber Dimensions100 µm x 2.5 mm 200 µm x 6.0 mm 0.6 mm dia.

