77250 Monochromator Grating, Ruled, 75 l/mm, 8 um blaze, 4.5-20 um

  • Type
    Ruled
  • Grooves per mm
    75  
  • Blaze Wavelength
    8000 nm
  • Primary Wavelength Region
    4.5 to 20 µm
  • Peak Efficiency
    80%
  • Reciprocal Dispersion
    105 nm/mm