Monochromator, 1/4m, UV-NIR High Resolution Quad Grating, Micrometer Slits, Dual Output

The CS260B-1-MC-D is a high performance, economical, and user-friendly monochromator. It has been completely revamped and refreshed from the legacy CS260-1-MC models. Based on the same optical design as its predecessor, this is a replacement with updated looks and upgraded functionality.
By integrating a Newport motion stage, scan speed is faster, as well as wavelength accuracy and precision is greatly increased over the original models. A robust mechanical design and optical mounting configuration has increased rigidity and reproducibility. This model includes both USB and RS232 communication ports.
The instrument is fully calibrated with four pre-configured gratings, and includes a built-in shutter. The input and output ports are pre-configured with micrometer driven slits. It is designed to be compatible with Oriel Filter Wheel model USFW-100 and the 74009 hand controller.
Mounting plates are available to fasten the monochromator conveniently to an optical table, or to couple with Oriel’s popular Research Lamp Housings.
To help increase the longevity of the instrument, Newport recommends returning the monochromator to the factory periodically for re-calibration and service. Three tiers of service are conveniently offered, please see our service options for more information. We also offer the opportunity to change gratings or slit configurations during this factory service.
Specifications
- Blaze Wavelength250 nm, 500 nm, 750 nm, 1000 nm
- Communication InterfacesUSB 2.0 and RS232
- Focal Length260 mm
- Line Density1200 lines/mm
- Number of Ports3
- SlitsMicrometer Driven
- Wavelength Range200-1145 nm
- Wavelength Accuracy±0.5 nm
- Wavelength Precision±0.075 nm
- Stray Light0.01%
- F/#F/3.9
- Flange Series Size1.5 inch
- Number of Gratings Supported4
- Wavelength Selection MethodPrecision Motor
- Optical Height3.53 inches (89.61 mm)
- Weight21 lbs (9.5 kg)
- Power Requirements100-240 VAC, 47-63 Hz
- Grating TypeRuled
- Reciprocal Dispersion3.56 nm/mm, 3.43 nm/mm, 3.22nm/mm, 2.98 nm/mm

Resources & Downloads
3D Product Models
Software
Oriel Mono Utility v5.1 Software Quick Start Guide(1.5 MB, PDF) Oriel MonoUtility_v5.1_MAC OS(13.7 MB, ZIP) Oriel MonoUtility_v5.1.7_Windows OS(503.7 MB, ZIP) Oriel MonoTerm(260.4 MB, ZIP) Python Sample Code for Cornerstone B Monochromators(166.3 kB, ZIP)
2D Product Drawings
CS260B Dual Output Dimensional Drawing(356.1 kB, PDF)
Literature
Oriel Cornerstone 260B Monochromator Datasheet(2.7 MB, PDF)
Manuals
Oriel Cornerstone 260B Monochromator User Manual(2.7 MB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | USFW-100Universal Filter Wheel, Flange Mount, Motorized | In Stock | ||||
![]() | CBL-CSMS-FWCable, Filter Wheel to CS130B, CS260B and MS260i Spectroscopy Instruments | |||||
![]() | 74009Hand Controller, Cornerstone Monochromators and MS260i Spectrographs | 4 Weeks |
Monochromator Fiber Adapters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77529F/# Matcher, XYZ Focus Adjustment, 1.5 Inch Female Flange | |||||
![]() | 77860Optical Fiber Adapter, Monochromator, 11 mm Ferrules, Set Screws | |||||
![]() | 77863Optical Fiber Adapter, Monochromator, 11 mm Ferrules, Quick Disconnect | |||||
![]() | RF-ADAPTOptical Fiber Adapter, Monochromator, Rectangular Fiber Bundle | 5 Weeks |
Monochromator Factory Services
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CS260-MCAL-OPT1Calibration Service, 1 Year, CS260B Monochromators | |||||
![]() | CS260-MCAL-OPT2Calibration Service, 3 Year, CS260B, Grating & Mirror Upgrade | |||||
![]() | CS260-MCAL-OPT3Repair Service, CS260B Monochromators |
















