About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Mounting Kit, Cornerstone 260B Monochromator to Research Lamp Housing




Mounting Kit, Cornerstone 260B Monochromator to Research Lamp Housing
Model: 74104B
6 Weeks
Product Series Overview
Mounting AccessoriesThe 74104B Mounting Kit provides a convenient method to mount and couple the Cornerstone 260B monochromator to an arc lamp or quartz tungsten halogen light source. This kit is compatible with Oriel® Research Lamp Housings using 50 to 250 watt lamps. It includes a base plate, an adjustable light shield, an F# matching monochromator coupling lens and lens holder. All the hardware required to mount the lamp housing and monochromator to the base plate is provided. The mounting kit's base plate comes with four adjustable leveling feet. The feet may be removed to secure the base plate to an inch or metric optical table.
Specifications
- TypeMounting Kit
- UseCornerstone 260B Monochromator to Oriel Research Lamp Housing
- TypeMounting Kit
- UseCornerstone 260B Monochromator to Oriel Research Lamp Housing
Resources & Downloads
2D Product Drawings
74104B Mounting Plate Dim.PDF(207.8 kB, PDF)
Manuals
Oriel 74104B Mounting Kit Instruction Sheet(180.8 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 74105BMounting Plate, Cornerstone 260B Monochromator | UNIVERSAL | 6 Weeks |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CS260B 1/4 m Configured MonochromatorsCS260B 1/4 m Configured Monochromators | UNIVERSAL |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CBL-CSMS-FWCable, Filter Wheel to CS130B, CS260B and MS260i Spectroscopy Instruments | UNIVERSAL | In Stock | ||||
![]() | LT10-05Lens Tube, 1 inch LT Series, 1/2 inch length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | USFW-100Universal Filter Wheel, Flange Mount, Motorized | UNIVERSAL | In Stock | ||||
![]() | LT10-WRSpanner Wrench, 1 inch LT Series Lens Tubes | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |







