1/8 m Monochromator, Hand Operated, Micrometer Driven Slit Assembly

The 77250B-MC is a fully assembled, pre-aligned, Hand Operated Monochromator. The monochromator is based on an Ebert-Fastie design, placing the grating out of the path of the entrance and exit slits, to eliminate re-entrant spectra. The hand operated design allows for output wavelength adjustment as accurate as 1 nm via a four digit counter display, with 0.1 nm adjustment resolution based on horizontal markings on the counter. The input and output micrometer adjustable slit assemblies are ideal for general laboratory or academic use, in which a versatile, conveniently adjustable slit height and width are desirable. They also provide a larger dimensional adjustment range and higher throughput than the fixed slit version of this monochromator, the 77250B-FH. The included micrometer driven slit assemblies
Specifications
- Focal Length125 mm
- SlitsMicrometer Adjustable
- Wavelength Accuracy1 nm (with 1200 L/mm gratings)
- Stray Light0.03 %
- F/#F/3.7
- Number of Gratings Supported1
- Optical Height2.0 inches (50.8 mm) with 77387
- Weight1.8 kg
- Resolution0.1 nm (with 1200 L/mm gratings)


Resources & Downloads
Literature
77250B Monochromator Datasheet.pdf(2 MB, PDF)
Related Products
Diffraction Gratings
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 7731077250 Monochromator Grating, Holographic, 3600 l/mm, 300 nm blaze, 250-330 nm | |||||
![]() | 7730877250 Monochromator Grating, Ruled, 2400 l/mm, 275 nm blaze, 200-500 nm | 6 Weeks | ||||
![]() | 7730977250 Monochromator Grating, Holographic, 1800 l/mm, 560 nm blaze, 320-670 nm | |||||
![]() | 7729677250 Monochromator Grating, Holographic, 1200 l/mm, 240 nm blaze, 200-600 nm | 1 Week | ||||
![]() | 7729877250 Monochromator Grating, Ruled, 1200 l/mm, 360 nm blaze, 200-1000 nm | 6 Weeks | ||||
![]() | 7730677250 Monochromator Grating, Ruled, 1200 l/mm, 750 nm blaze, 475-1000 nm | |||||
![]() | 7730477250 Monochromator Grating, Ruled, 600 l/mm, 225 nm blaze, 200-400 nm | |||||
![]() | 7730577250 Monochromator Grating, Ruled, 600 l/mm, 700 nm blaze, 450-2000 nm | 6 Weeks | ||||
![]() | 7729977250 Monochromator Grating, Ruled, 600 l/mm, 1000 nm blaze, 650-2000 nm | |||||
![]() | 7730077250 Monochromator Grating, Ruled, 300 l/mm, 1700 nm blaze, 1100-2400 nm | |||||
![]() | 7731777250 Monochromator Grating, Ruled, 150 l/mm, 800 nm blaze, 425-1600 nm | |||||
![]() | 7730177250 Monochromator Grating, Ruled, 150 l/mm, 4000 nm blaze, 2500-8000 nm | 6 Weeks | ||||
![]() | 7730277250 Monochromator Grating, Ruled, 75 l/mm, 8 um blaze, 4.5-20 um | |||||
![]() | 7730377250 Monochromator Grating, Ruled, 50 l/mm, 12 um blaze, 7-23 um |
Optional Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77387Mounting Kit, 77250 and 77250B Monochromators, Imperial | In Stock | ||||
![]() | OAP-ADAPTParabolic Mirror Adapter, 1.5 in. Series Flange | |||||
![]() | RF-ADAPTOptical Fiber Adapter, Monochromator, Rectangular Fiber Bundle | 5 Weeks | ||||
![]() | 71260Optical Filter Holder, Quick Change, 1.75 - 2 in., 1.6 in. Clear Aperture | 4 Weeks | ||||
![]() | 7124Filter Adapter, 1 inch Filter for 71260 Holder | In Stock | ||||
![]() | USFW-100Universal Filter Wheel, Flange Mount, Motorized | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 7730177250 Monochromator Grating, Ruled, 150 l/mm, 4000 nm blaze, 2500-8000 nm | 6 Weeks |













