77250 Monochromator Grating, Holographic, 3600 l/mm, 300 nm blaze, 250-330 nm

  • Type
    Holographic
  • Grooves per mm
    3600  
  • Blaze Wavelength
    300 nm
  • Primary Wavelength Region
    250 to 330 nm
  • Peak Efficiency
    60%
  • Reciprocal Dispersion
    1.7 nm/mm