77250 Monochromator Grating, Ruled, 600 l/mm, 225 nm blaze, 200-400 nm

The 77304 Grating Assembly is designed for installation into the OrielĀ® 77250 Hand Operated Monochromator. This 30 x 30 mm grating comes pre-aligned in its own frame, allowing it to precisely fit inside the instrument. The grating efficiency exceeds 20% over its entire operating range, with a peak efficiency of 60% at its blaze wavelength.
The frame has a tab that allows the grating to be inserted or replaced inside the monochromator without touching its surface. Each grating comes with a protective cover and is labeled with the model number, making interchangeability and storage simple. Note that the instrument will require recalibration after replacing the grating.
Specifications
- TypeRuled
- Grooves per mm600
- Blaze Wavelength225 nm
- Primary Wavelength Region200 to 400 nm
- Peak Efficiency60%
- Reciprocal Dispersion13.3 nm/mm
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 7729677250 Monochromator Grating, Holographic, 1200 l/mm, 240 nm blaze, 200-600 nm | In Stock | ||||
![]() | 7729877250 Monochromator Grating, Ruled, 1200 l/mm, 360 nm blaze, 200-1000 nm | 6 Weeks | ||||
![]() | 7730277250 Monochromator Grating, Ruled, 75 l/mm, 8 um blaze, 4.5-20 um | |||||
![]() | 7730077250 Monochromator Grating, Ruled, 300 l/mm, 1700 nm blaze, 1100-2400 nm | 6 Weeks | ||||
![]() | 7730677250 Monochromator Grating, Ruled, 1200 l/mm, 750 nm blaze, 475-1000 nm | 6 Weeks | ||||
![]() | 7730977250 Monochromator Grating, Holographic, 1800 l/mm, 560 nm blaze, 320-670 nm | |||||
![]() | 7730377250 Monochromator Grating, Ruled, 50 l/mm, 12 um blaze, 7-23 um | 6 Weeks | ||||
![]() | 7730577250 Monochromator Grating, Ruled, 600 l/mm, 700 nm blaze, 450-2000 nm | 6 Weeks | ||||
![]() | 7729977250 Monochromator Grating, Ruled, 600 l/mm, 1000 nm blaze, 650-2000 nm | |||||
![]() | 7730877250 Monochromator Grating, Ruled, 2400 l/mm, 275 nm blaze, 200-500 nm | 6 Weeks | ||||
![]() | 7730177250 Monochromator Grating, Ruled, 150 l/mm, 4000 nm blaze, 2500-8000 nm | 6 Weeks | ||||
![]() | 7731777250 Monochromator Grating, Ruled, 150 l/mm, 800 nm blaze, 425-1600 nm | |||||
![]() | 7731077250 Monochromator Grating, Holographic, 3600 l/mm, 300 nm blaze, 250-330 nm | 6 Weeks |




