77250 Monochromator Grating, Ruled, 1200 l/mm, 750 nm blaze, 475-1000 nm

  • Type
    Ruled
  • Grooves per mm
    1200  
  • Blaze Wavelength
    750 nm
  • Primary Wavelength Region
    475 to 1000 nm
  • Peak Efficiency
    78%
  • Reciprocal Dispersion
    6.2 nm/mm