77250 Monochromator Grating, Ruled, 50 l/mm, 12 um blaze, 7-23 um

  • Type
    Ruled
  • Grooves per mm
    50  
  • Blaze Wavelength
    12000 nm
  • Primary Wavelength Region
    7 to 23 µm
  • Peak Efficiency
    80%
  • Reciprocal Dispersion
    157 nm/mm