77250 Monochromator Grating, Ruled, 2400 l/mm, 275 nm blaze, 200-500 nm

  • Type
    Ruled
  • Grooves per mm
    2400  
  • Blaze Wavelength
    275 nm
  • Primary Wavelength Region
    200 to 500 nm
  • Peak Efficiency
    69%
  • Reciprocal Dispersion
    3.3 nm/mm