77250 Monochromator Grating, Ruled, 150 l/mm, 800 nm blaze, 425-1600 nm

  • Type
    Ruled
  • Grooves per mm
    150  
  • Blaze Wavelength
    800 nm
  • Peak Efficiency
    80%
  • Primary Wavelength Region
    425 to 1600 nm
  • Reciprocal Dispersion
    53 nm/mm  
  • Wavelength of Maximum Efficiency
    800 nm