77250 Monochromator Grating, Ruled, 600 l/mm, 1000 nm blaze, 650-2000 nm

  • Type
    Ruled
  • Grooves per mm
    600  
  • Blaze Wavelength
    1000 nm
  • Primary Wavelength Region
    650 to 2000 nm
  • Peak Efficiency
    83%
  • Reciprocal Dispersion
    13 nm/mm