77250 Monochromator Grating, Holographic, 1200 l/mm, 240 nm blaze, 200-600 nm

Specifications

  • Type
    Holographic
  • Grooves per mm
    1200  
  • Blaze Wavelength
    240 nm
  • Primary Wavelength Region
    200 to 600 nm
  • Peak Efficiency
    63%
  • Reciprocal Dispersion
    6.7 nm/mm  
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Diffraction Gratings for 77250 and 77250B Monochromators7731077250 Monochromator Grating, Holographic, 3600 l/mm, 300 nm blaze, 250-330 nm
6 Weeks
$520
Diffraction Gratings for 77250 and 77250B Monochromators7730877250 Monochromator Grating, Ruled, 2400 l/mm, 275 nm blaze, 200-500 nm
6 Weeks
$520
Diffraction Gratings for 77250 and 77250B Monochromators7730977250 Monochromator Grating, Holographic, 1800 l/mm, 560 nm blaze, 320-670 nm$520