1/8 m Monochromator, Hand Operated, Fixed Slit Assembly

The 77250B-FH is a fully assembled, pre-aligned, Hand Operated Monochromator. The monochromator is based on an Ebert-Fastie design, placing the grating out of the path of the entrance and exit slits to eliminate re-entrant spectra. The hand operated design allows for output wavelength adjustment as accurate as 1 nm via a four digit counter display, with 0.1nm adjustment resolution based on horizontal markings on the counter. The fixed slit assemblies are ideal for general laboratory or academic use, in which a high accuracy and repeatability (especially at high resolution) are desirable. They also provide a cheaper solution than the micrometer adjustable slit version of this monochromator, the 77250B-MC, when only a few slit widths are required. Two slit holders
Specifications
- Focal Length125 mm
- SlitsFixed Slit Holders
- Wavelength Accuracy1 nm (with 1200 L/mm gratings)
- Stray Light0.03 %
- F/#F/3.7
- Number of Gratings Supported1
- Wavelength Selection MethodManual
- Optical Height2.0 inches (50.8 mm) with 77387
- Weight1.8 kg
- Resolution0.1 nm (with 1200 L/mm gratings)


Resources & Downloads
Literature
77250B Monochromator Datasheet.pdf(2 MB, PDF)
Related Products
Diffraction Gratings
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 7731077250 Monochromator Grating, Holographic, 3600 l/mm, 300 nm blaze, 250-330 nm | |||||
![]() | 7730877250 Monochromator Grating, Ruled, 2400 l/mm, 275 nm blaze, 200-500 nm | 6 Weeks | ||||
![]() | 7730977250 Monochromator Grating, Holographic, 1800 l/mm, 560 nm blaze, 320-670 nm | |||||
![]() | 7729677250 Monochromator Grating, Holographic, 1200 l/mm, 240 nm blaze, 200-600 nm | 1 Week | ||||
![]() | 7729877250 Monochromator Grating, Ruled, 1200 l/mm, 360 nm blaze, 200-1000 nm | 6 Weeks | ||||
![]() | 7730677250 Monochromator Grating, Ruled, 1200 l/mm, 750 nm blaze, 475-1000 nm | |||||
![]() | 7730477250 Monochromator Grating, Ruled, 600 l/mm, 225 nm blaze, 200-400 nm | |||||
![]() | 7730577250 Monochromator Grating, Ruled, 600 l/mm, 700 nm blaze, 450-2000 nm | 6 Weeks | ||||
![]() | 7729977250 Monochromator Grating, Ruled, 600 l/mm, 1000 nm blaze, 650-2000 nm | |||||
![]() | 7730077250 Monochromator Grating, Ruled, 300 l/mm, 1700 nm blaze, 1100-2400 nm | |||||
![]() | 7731777250 Monochromator Grating, Ruled, 150 l/mm, 800 nm blaze, 425-1600 nm | |||||
![]() | 7730177250 Monochromator Grating, Ruled, 150 l/mm, 4000 nm blaze, 2500-8000 nm | 6 Weeks | ||||
![]() | 7730277250 Monochromator Grating, Ruled, 75 l/mm, 8 um blaze, 4.5-20 um | |||||
![]() | 7730377250 Monochromator Grating, Ruled, 50 l/mm, 12 um blaze, 7-23 um |
Fixed Slits
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77219Fixed Slit, 50 µm Width, 6 mm Height | 4 Weeks | ||||
![]() | 77218Fixed Slit, 120 µm Width, 18 mm Height | In Stock | ||||
![]() | 77217Fixed Slit, 280 µm Width, 18 mm Height | |||||
![]() | 77216Fixed Slit, 600 µm Width, 18 mm Height | In Stock | ||||
![]() | 77215Fixed Slit, 760 µm Width, 18 mm Height | In Stock | ||||
![]() | 77214Fixed Slit, 1240 µm Width, 18 mm Height | |||||
![]() | 77213Fixed Slit, 1.56 mm Width, 18 mm Height | |||||
![]() | 77212Fixed Slit, 3.16 mm Width, 18 mm Height | 3 Weeks | ||||
![]() | 77211Fixed Slit, 6.32 mm Width, 18 mm Height | 4 Weeks | ||||
![]() | 77221Fixed Slit, 50 µm Width, 3 mm Height | |||||
![]() | 77728Fixed Slit, 100 μm Width, 3 mm Height | 5 Weeks | ||||
![]() | 77730Fixed Slit, 200 μm Width, 3 mm Height |
Optional Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77387Mounting Kit, 77250 and 77250B Monochromators, Imperial | In Stock | ||||
![]() | OAP-ADAPTParabolic Mirror Adapter, 1.5 in. Series Flange | |||||
![]() | RF-ADAPTOptical Fiber Adapter, Monochromator, Rectangular Fiber Bundle | 5 Weeks | ||||
![]() | 71260Optical Filter Holder, Quick Change, 1.75 - 2 in., 1.6 in. Clear Aperture | 4 Weeks | ||||
![]() | 7124Filter Adapter, 1 inch Filter for 71260 Holder | In Stock | ||||
![]() | USFW-100Universal Filter Wheel, Flange Mount, Motorized | In Stock |

























