Mounting Kit, APEX2 Illuminator to CS260 Monochromator

The APEX2-CS2-KIT is a mounting kit used to couple the Apex2 Illuminator to an Oriel® CS260 Monochromator. The Monochromator is positioned at the correct height and distance from the Illuminator. This mounting kit includes an optical breadboard, mounting brackets for the monochromator, all necessary hardware and a flanged holder used to install a focusing lens. The model SA2-23 breadboard keeps the system aligned and can be either secured to an optical table or leveled with the removable mounting feet provided with the APEX2. The lens holder is used with a 1.5 inch [38.1 mm] diameter lens, which is ordered separately.
Specifications
- TypeMounting Kit
Resources & Downloads
Manuals
Related Products
Sparepart
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6195Flanged Lens Holder, 1.5 in. Diameter, 1.5 Inch Series Flange | In Stock | ||||
![]() | SA2-23Optical Breadboard Plate, Solid Aluminum, 24 x 36 in., 1 in. 1/4-20 Grid | 3 Weeks | ||||
![]() | B-1ADouble Slotted Base, 0.68 in. Range, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | APEX2-CS1-KITMounting Kit, APEX2 Illuminator to CS130B Monochromator | 6 Weeks | ||||
![]() | APEX2-MS1-KITMounting Kit, APEX2 Illuminator to MS257 Monochromator |







