Monochromator, 1/4 m, Configurable, Request Quote

Technical Specs

  • Blaze Wavelength
    Grating dependent
  • Communication Interfaces
    USB 2.0 and RS232
  • Focal Length
    260 mm
  • Line Density
    Grating dependent
  • Number of Ports
    Up to 3
  • Slits
    Micrometer, Fixed, or Motorized
  • Wavelength Range
    200-20000 nm, grating dependent
  • Wavelength Accuracy
    ±0.5 nm
  • Wavelength Precision
    ±0.075 nm
  • Stray Light
    0.01%
  • F/#
    F/3.9
  • Flange Series Size
    1.5 Inch
  • Number of Gratings Supported
    Up to 4
  • Wavelength Selection Method
    Precision Motor
  • Optical Height
    3.53 inches (89.61 mm)
  • Weight
    21 lbs (9.5 kg)
  • Power Requirements
    100-240 VAC, 47-63 Hz
  • Grating Type
    Ruled or holographic