Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Show Filters:
Showing 10 of 22 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
1.0 in. Travel Ball Bearing Piezo Linear Stages9064-X-PPiezo Linear Stage, Triple Divide, 1.0 in., Picomotor, 8-32, 1/4-20
In Stock
$1,083
1.0 in. Travel Ball Bearing Piezo Linear Stages9064-XY-PNXY Linear Stage, Triple Divide, 1 in, X Pico, Y Micro, 8-32,1/4-20
4 Weeks
$1,482
1.0 in. Travel Ball Bearing Piezo Linear Stages9064-XY-NPXY Linear Stage, Triple Divide, 1 in, Y Pico, X Micro, 8-32,1/4-20
4 Weeks
$1,482
1.0 in. Travel Ball Bearing Piezo Linear Stages9064-XY-PPPiezo XY Linear Stage, Triple Divide, 1 in, Picomotor, 8-32, 1/4-20
In Stock
$2,076
1.0 in. Travel Ball Bearing Piezo Linear Stages9064-XYZ-PNNXYZ Linear Stage, Triple Divide, 1 in, X Pico, YZ Micro, 8-32, 1/4-20
4 Weeks
$2,090
1.0 in. Travel Ball Bearing Piezo Linear Stages9064-XYZ-NPNXYZ Linear Stage, Triple Divide, 1 in, Y Pico, XZ Micro, 8-32, 1/4-20
In Stock
$2,090
1.0 in. Travel Ball Bearing Piezo Linear Stages9064-XYZ-NNPXYZ Linear Stage, Triple Divide, 1 in, Z Pico, XY Micro, 8-32, 1/4-20
In Stock
$2,090
1.0 in. Travel Ball Bearing Piezo Linear Stages9064-XYZ-PPNXYZ Linear Stage, Triple Divide, 1 in, XY Pico, Z Micro,8-32,1/4-20
4 Weeks
$2,701
1.0 in. Travel Ball Bearing Piezo Linear Stages9064-XYZ-PNPXYZ Linear Stage, Triple Divide, 1 in, XZ Pico, Y Micro, 8-32, 1/4-20
4 Weeks
$2,701
1.0 in. Travel Ball Bearing Piezo Linear Stages9064-XYZ-NPPXYZ Linear Stage, Triple Divide, 1 in, YZ Pico, X Micro ,8-32, 1/4-20
In Stock
$2,701
Notes:

The included picomotor is model 8303.
The included micrometer is model 9353.

Specifications

  • Travel Range
    1.0 in. (25.4 mm)
  • Minimum Incremental Motion
    <30 nm (Picomotor Axes)
  • Centered Load Capacity
    20 lb (88 N)
  • Bearings
    Single-Row Ball Bearings
  • Material
    Aluminum
  • Feedback
    Open Loop
  • Cable Length
    2.1 m
  • Connector Type
    4-Pin
  • Platform Size
    63.5 x 63.5 mm
  • Operating Temperature
    10-40 °C

Features

Flexible, Adaptable, and Modular

The Triple-Divide linear stages feature our e•z•Trac system. With the e•z•Trac system, you can mount stages to each other, mount accessories to the stage, and mount stages to the optical table. Precision holes drilled into the track and coordinated holes in the stages ensure orthogonality to better than ±1 mrad for every configuration. They also allow for quick coarse positioning perpendicular to the stage’s fine-positioning axis.

Stainless Steel Ball-bearings for Smooth Travel

The stages are based on a ball-bearing design and made of anodized aluminum with hardened and polished stainless-steel races. They provide smooth and accurate positioning over the full travel range with 0.5 μm resolution and a straight-line accuracy of 2.5 μm.

< 30 nm Resolution

Our Picomotor actuators have a step size of < 30 nm, allowing for very small, controlled movements of the gothic-arch bearing linear stage.

Easy-to-Use, Flexible Controllers and Drivers

Our Open-Loop Picomotor controllers and drivers are modular. You can daisy-chain up to 31 drivers together with four channels each, so you can have a network of up to 124 standard Picomotor actuators. You have two interface options with the controller system: hand pad or computer, both providing plug-and-play use. Alternatively, you may choose to use our TTL/Analog Picomotor driver.

Aluminum Stage Construction with Single-Row Ball-Bearings

The stages themselves are based on a single-row ball bearing design and made of anodized aluminum with hardened and polished stainless-steel races. They provide smooth and accurate positioning over the full travel range with 0.5-µm resolution and a straight-line accuracy of 2.5 µm.

Set-and-Forget Long-Term Stability

The Picomotor actuator moves when voltage is applied to the piezo, changing its length and in turn moving the jaws which turn the screw. When no power is applied, the actuator does not move. You can feel confident that your linear translation stage will stay put, even when you power down your system.

Accessories

Picomotor Open Loop Controllers

Compare Description Drawings, CAD & Specs Avail. Price
TTL and Analog Picomotor Controller Board8703Picomotor Driver Module, Single-Axis, TTL/Analog
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,001
TTL and Analog Picomotor Controller Board8712Picomotor Driver, Single-Axis, PCB-Mountable$894
Open-Loop Picomotor Motion Controllers8742Motion Controller, Picomotor, Open-Loop, 4 Channel
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,368
Open-Loop Picomotor Motion Controllers8742-4-KITPicomotor Controller Kit, Four-Axis
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,455
Open-Loop Picomotor Motion Controllers8742-8-KITPicomotor Controller Kit, Eight-Axis
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,786
Open-Loop Picomotor Motion Controllers8742-12-KITPicomotor Controller Kit, Twelve-Axis
5 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$4,199

Compatible Angle Brackets, Riser Plates and Base Plates

Compare Description Drawings, CAD & Specs Avail. Price
19 mm Surface Mount Optical Rails & Carriers902990° Carrier, ezTrac Optical Rail
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$140
19 mm Surface Mount Optical Rails & Carriers9029-M90 Degree Adapter, ezTrac Optical Rail, Metric
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$140
19 mm Surface Mount Optical Rails & Carriers9026Riser Carrier, 0.5 in. Height, 8-32 and 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$95
19 mm Surface Mount Optical Rails & Carriers9026-MRiser Carrier, 0.5 in. Height, M4 and M6
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$95
19 mm Surface Mount Optical Rails & Carriers9027Riser Carrier, 1.0 in. Height, 8-32 and 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$108
19 mm Surface Mount Optical Rails & Carriers9027-MRiser Carrier, 1.0 in. Height, M4 and M6
In Stock
$108
Translation Stage Base Plates, 906x Series9028Spacer Plate, 9064 Series Stages, 8-32 & 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$78
Translation Stage Base Plates, 906x Series9028-MSpacer Plate, 9064-M Series Stages, M4 & M6
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$78
Translation Stage Base Plates, 906x Series9021NFBaseplate, 9064 Series Stages, 8-32 & 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$95
Translation Stage Base Plates, 906x Series9021-MBaseplate, 9064-M Series Stages, M4 & M6
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$95