XYZ Linear Stage, Triple Divide, 1 in, Y Pico, XZ Micro, 8-32, 1/4-20

  • Travel Range
    25.4 mm  
  • Axes of Travel
    XYZ
  • Motorized Axes
    Y
  • Micrometer Axes
    X, Z
  • Included Actuators
    Picomotor: 8303
    Micrometer: 9353
  • Maximum Speed
    0.02 mm/s
  • Minimum Incremental Motion
    <30 nm (Picomotor)
  • Resolution
    0.5 µm (Micrometer)
  • Centered Load Capacity
    88 N
  • Bearings
    Ball Bearings
  • Material
    Aluminum
  • Feedback
    Open Loop
  • Cable Length
    2.1 m  
  • Connector Type
    4-Pin
  • Thread Type
    8-32 and 1/4-20
  • Platform Size
    63.5 x 63.5 mm
  • Operating Temperature
    10 to 40°C