Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Page view updated with the selected options.

Picomotor™ Actuated Linear Stages

Our Picomotor™ actuated linear stages feature a step size <30 nm for very small controlled movements. The unique bearing design of these gothic arch linear translation stages offers the ultimate stability in a temperature-fluctuating environment. Single-row ball bearings provide excellent, smooth, linear travel with the ability to carry high loads. Crossed Roller Bearings offer all of the advantages of ball bearings with higher load capacity and higher stiffness.