Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Linear Stage, Crossed-Roller Bearing, 0.5 in., 8-32 & 1/4-20

Specifications

  • Travel Range
    12.7 mm  
  • Axes of Travel
    X
  • Motorized Axes
    X
  • Included Actuators
    Picomotor:
  • Maximum Speed
    0.02 mm/s
  • Minimum Incremental Motion
    <30 nm (Picomotor)
  • Centered Load Capacity
    111 N
  • Vertical Load Capacity
    44.5 N
  • Bearings
    Crossed Roller Bearings
  • Material
    Stainless Steel
  • Feedback
    Open Loop
  • Cable Length
    2.1 m  
  • Connector Type
    4-Pin
  • Thread Type
    8-32 and 1/4-20
  • Platform Size
    36.8 x 36.8 mm
  • Operating Temperature
    10 to 40°C

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Sparepart

Compare Description Drawings, CAD & Specs Avail. Price
0.5 in. Travel High Density Mounting Crossed-Roller Bearing Stages9066-XManual Linear Stage, Crossed-Roller, 0.5 in., 4-40, 8-32, 1/4-20$604

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Open-Loop Picomotor Motion Controllers8742-4-KITPicomotor Controller Kit, Four-Axis
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,455