Manual Linear Stage, Crossed-Roller, 0.5 in., 4-40, 8-32, 1/4-20

The 9066-X Stainless Steel Crossed-Roller Translation Stage is a 0.5 inch travel linear translation stage that provides improved stability because the weight of these stainless steel stages is held by the actuator and not the spring. This provides the convenience of being able to use these X-configured stages in the Z configuration. 9066 series stages feature a generous pattern of eight 4-40. ten 8-32 and three 1/4-20 threaded mounting holes. Actuators are not included. Please see specifications for recommended actuators.
Specifications
- Axes of TravelX
- Maximum Stage Travel12.7 mm
- 111 N
- 44.5 N
- Angular Deviation150 µrad
- MaterialStainless Steel
- BearingsCrossed-Roller Bearings
- Thread Type4-40, 8-32 and 1/4-20
- Recommended Adjustment Screw
- Recommended Vernier Micrometer
- Recommended Piezo Actuator
Resources & Downloads
Related Products
9066 Stage Compatible Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9042Baseplate, 9066 Series Stages, 4-40 | In Stock | ||||
![]() | 904190 Degree Angle Bracket, 9066 Series Stages, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9301Adjustment Screw, Knob, Braked, 12.7 mm Travel, Ball Tip, 1/4-80 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8301NFPicomotor Piezo Linear Actuator, 0.5 in. Travel, 30 nm Resolution, 9.5 mm Shank | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar Stages
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9066-XYZ-RXYZ Linear Stage, Crossed-Roller, 0.5 in. Travel, 4-40, 8-32, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-XManual Linear Stage, Crossed-Roller, 1.0 in., 8-32, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-XYXY Linear Stage, Crossed-Roller, 0.5 in. Travel, 4-40, 8-32, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-COMManual Linear Stage, Crossed-Roller, 0.5 in., 4-40, 8-32, 1/4-20, No Baseplate | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-XZXZ Linear Stage, Crossed-Roller, 0.5 in. Travel, 4-40, 8-32, 1/4-20 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 462-XYZ-MXYZ Linear Stage, ULTRAlign, 25 mm, Crossed-Roller, 8-32 & 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More |












