XY Linear Stage, Crossed-Roller, 0.5 in. Travel, 4-40, 8-32, 1/4-20

The 9066-XY Stainless Steel Crossed-Roller Translation Stage is a 0.5 inch travel linear translation stage that provides low-profile, high-stability, linear translation for systems that do not need vertical adjustment. 9066 series stages feature a generous pattern of eight 4-40. ten 8-32 and three 1/4-20 threaded mounting holes. Actuators are not included. Please see specifications for recommended actuators.
Specifications
- Axes of TravelX, Y
- OrientationRight-Handed
- Maximum Stage Travel12.7 mm
- 111 N
- 44.5 N
- Angular Deviation150 µrad
- MaterialStainless Steel
- BearingsCrossed-Roller Bearings
- Thread Type4-40, 8-32 and 1/4-20
- Recommended Adjustment Screw
- Recommended Vernier Micrometer
- Recommended Piezo Actuator
Resources & Downloads
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9066-XManual Linear Stage, Crossed-Roller, 0.5 in., 4-40, 8-32, 1/4-20 | |||||
![]() | 9066-XYZ-RXYZ Linear Stage, Crossed-Roller, 0.5 in. Travel, 4-40, 8-32, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-XZXZ Linear Stage, Crossed-Roller, 0.5 in. Travel, 4-40, 8-32, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-COMManual Linear Stage, Crossed-Roller, 0.5 in., 4-40, 8-32, 1/4-20, No Baseplate | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-XYXY Linear Stage, Crossed-Roller, 1.0 in. Travel, 8-32, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9042Baseplate, 9066 Series Stages, 4-40 | |||||
![]() | 904190 Degree Angle Bracket, 9066 Series Stages, 8-32 and 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9301Adjustment Screw, Knob, Braked, 12.7 mm Travel, Ball Tip, 1/4-80 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8301NFPicomotor Piezo Linear Actuator, 0.5 in. Travel, 30 nm Resolution, 9.5 mm Shank | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9066-XYXY Linear Stage, Crossed-Roller, 0.5 in. Travel, 4-40, 8-32, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More |

















