About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Manual Linear Stage, Stainless Steel, Optical Encoder, 12.7 mm, M4


Manual Linear Stage, Stainless Steel, Optical Encoder, 12.7 mm, M4
Model: 9066-COM-E-M
Product Series Overview
Optically Encoded Piezo Linear StagesThe 9066-COM-E-M Optically Encoded Stainless Steel Crossed-Roller-Bearing Translation Stage allows you to build your own closed-loop Picomotor-actuated stage. This 12.7 mm travel translation stage with integrated encoder can be used with your choice of our many Picomotor actuators, so you'll be able to accurately measure where you are and where you need to be. It is fully compatible with the Model 8743-CL closed-loop Picomotor controller/driver. M4 threaded holes.
Specifications
- Travel Range12.7 mm
- Axes of TravelX
- Resolution80 nm
- Centered Load Capacity111 N
- Vertical Load Capacity44.5 N
- BearingsCrossed Roller Bearings
- MaterialStainless Steel
- On-Axis Accuracy3 µm
- FeedbackClosed Loop
- Thread TypeM4 and M6
- Platform Size36.8 x 26.8 mm
- Height22.1 mm
- Travel Range12.7 mm
- Axes of TravelX
- Resolution80 nm
- Centered Load Capacity111 N
- Vertical Load Capacity44.5 N
- BearingsCrossed Roller Bearings
- MaterialStainless Steel
- On-Axis Accuracy3 µm
- FeedbackClosed Loop
- Thread TypeM4 and M6
- Platform Size36.8 x 26.8 mm
- Height22.1 mm
Resources & Downloads
Manuals
9066-9067-COM-E - Users Guide(1.5 MB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9042-MBaseplate, 9066-M Series Stages, M2.5 | METRIC | In Stock | ||||
![]() | 9041-M90 Degree Angle Bracket, 9066-M Series Stages, M4 and M6 | METRIC | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9066-X-MManual Linear Stage, Crossed-Roller, 12.7 mm, M2.5, M4, M6 | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-COM-E-MManual Linear Stage, Stainless Steel, Optical Encoder, 25.4 mm, M6 | METRIC |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 8743-CLPicomotor Driver Module, Closed-Loop, 2 Channel | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8301NFPicomotor Piezo Linear Actuator, 0.5 in. Travel, 30 nm Resolution, 9.5 mm Shank | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |







