Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Linear Stage, Gothic-Arch Bearing, 40x40 mm, 12.7 mm, 8-32 & 1/4-20

Specifications

  • Travel Range
    12.7 mm  
  • Axes of Travel
    X
  • Motorized Axes
    X
  • Included Actuators
    Picomotor:
  • Maximum Speed
    0.02 mm/s
  • Minimum Incremental Motion
    <30 nm (Picomotor)
  • Centered Load Capacity
    84 N
  • Vertical Load Capacity
    29.4 N
  • Bearings
    Gothic Arch Bearings
  • Material
    Stainless Steel
  • Feedback
    Open Loop
  • Cable Length
    2.1 m  
  • Connector Type
    4-Pin
  • Thread Type
    8-32 and 1/4-20
  • Platform Size
    40 x 40 mm
  • Operating Temperature
    10 to 40°C

Resources & Downloads

3D Product Models
2D Product Drawings
Technical Notes
Literature

Related Products

Sparepart

Compare Description Drawings, CAD & Specs Avail. Price
12.7 mm Travel Gothic Arch Ball Bearing Stages9062-XManual Linear Stage, Gothic-Arch Bearings, 12.7 mm Travel, 8-32 & 1/4-20
1 Week
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$517

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
90 Degree Angle Brackets, 906x Series9062-AAngle Bracket, 9062 Series Stages, XZ and XYZ Configurations
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$99
Translation Stage Base Plates, 906x Series9061-BBaseplate, 9061 and 9062 Series Stages, 2-56
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$73
Smooth-bore Micrometer Heads9355Micrometer, 0.5 in. Travel, Unthreaded, For 9062 Series Stages
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$140
Picomotor Piezo Actuators8302Picomotor Piezo Linear Actuator, 1 in. Travel, 30 nm Resolution, 9.5 mm Shank
In Stock
$751
Open-Loop Picomotor Motion Controllers8742-4-KITPicomotor Controller Kit, Four-Axis
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,455