Motorized Linear Stage, Gothic-Arch Bearing, 25x25 mm, 5 mm, M4

  • Travel Range
    5 mm  
  • Axes of Travel
    X
  • Motorized Axes
    X
  • Included Actuators
    Picomotor: 8354
  • Maximum Speed
    0.02 mm/s
  • Minimum Incremental Motion
    <30 nm (Picomotor)
  • Centered Load Capacity
    13 N
  • Vertical Load Capacity
    4 N
  • Bearings
    Gothic Arch Bearings
  • Material
    Stainless Steel
  • Feedback
    Open Loop
  • Cable Length
    2.1 m  
  • Connector Type
    4-Pin
  • Thread Type
    M4
  • Platform Size
    25 x 25 mm
  • Operating Temperature
    10 to 40°C