Manual Linear Stage, Stainless Steel, Optical Encoder, 0.5 in., 8-32

The 9066-COM-E Optically Encoded Stainless Steel Crossed-Roller-Bearing Translation Stage allows you to build your own closed-loop Picomotor-actuated stage. This 0.5 in. travel translation stage with integrated encoder can be used with your choice of our many Picomotor actuators, so you'll be able to accurately measure where you are and where you need to be. It is fully compatible with the Model 8743-CL closed-loop Picomotor controller/driver. 8-32 threaded holes.
Specifications
- Travel Range12.7 mm
- Axes of TravelX
- Resolution80 nm
- Centered Load Capacity111 N
- Vertical Load Capacity44.5 N
- BearingsCrossed Roller Bearings
- MaterialStainless Steel
- On-Axis Accuracy3 µm
- FeedbackClosed Loop
- Thread Type8-32 and 1/4-20
- Platform Size36.8 x 36.8 mm
- Height22.1 mm
Resources & Downloads
3D Product Models
2D Product Drawings
9066-COM-E-370(256.4 kB, PDF) 9066COMEPinouts(311.8 kB, PDF)
Literature
Picomotor FAQ(3.1 MB, PDF)
Manuals
9066-9067-COM-E - Users Guide(1.5 MB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9042Baseplate, 9066 Series Stages, 4-40 | In Stock | ||||
![]() | 904190 Degree Angle Bracket, 9066 Series Stages, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9066-XManual Linear Stage, Crossed-Roller, 0.5 in., 4-40, 8-32, 1/4-20 | |||||
![]() | 9067-COM-EManual Linear Stage, Stainless Steel, Optical Encoder, 1.0 in., 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8743-CLPicomotor Driver Module, Closed-Loop, 2 Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8301NFPicomotor Piezo Linear Actuator, 0.5 in. Travel, 30 nm Resolution, 9.5 mm Shank | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More |







