Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Manual Linear Stage, Stainless Steel, Optical Encoder, 1.0 in., 1/4-20

Specifications

  • Travel Range
    25.4 mm  
  • Axes of Travel
    X
  • Resolution
    80 nm  
  • Centered Load Capacity
    222 N
  • Vertical Load Capacity
    80 N
  • Bearings
    Crossed Roller Bearings
  • Material
    Stainless Steel
  • On-Axis Accuracy
    3 µm  
  • Feedback
    Closed Loop
  • Thread Type
    8-32 and 1/4-20
  • Platform Size
    63.5 x 63.5 mm
  • Height
    22.1 mm

Resources & Downloads

3D Product Models
2D Product Drawings
Literature
Manuals

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
1.0 in. Travel High Density Mounting Crossed-Roller Bearing Stages9067-XManual Linear Stage, Crossed-Roller, 1.0 in., 8-32, 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$750
Optically Encoded Piezo Linear Stages9066-COM-EManual Linear Stage, Stainless Steel, Optical Encoder, 0.5 in., 8-32
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,007

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Closed-Loop Picomotor Motion Controller8743-CLPicomotor Driver Module, Closed-Loop, 2 Channel
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,877