Motorized Linear Stage, Gothic-Arch Bearing, 40x40 mm, 12.7 mm, M4 & M6

The 9062-X-P-M Motorized Gothic-Arch Bearing Stage incorporates our Picomotor™ actuators with our 40 x 40 mm platform gothic-arch-bearing translation stages to achieve the ultimate in stability and rigidity along with remote-control operation. A Picomotor actuator controls the X axis. All necessary clamps, brackets, and base plates are included so that the stage can be used right out of the box. These stages offer stainless-steel construction, thumbscrew locks, and 0.5 inch (12.7 mm) travel range. Gothic-arch bearings offer the smooth motion of ball bearings but high stiffness and repeatability. The unique gothic profile provides four points of contact (rather than two) so that the load and momentum are more evenly distributed. Side-mounted micrometer clamps minimize the overall footprint. M4 and M6 threads
Specifications
- Travel Range12.7 mm
- Axes of TravelX
- Motorized AxesX
- Included ActuatorsPicomotor:
- Maximum Speed0.02 mm/s
- Minimum Incremental Motion<30 nm (Picomotor)
- Centered Load Capacity84 N
- Vertical Load Capacity29.4 N
- BearingsGothic Arch Bearings
- MaterialStainless Steel
- FeedbackOpen Loop
- Cable Length2.1 m
- Connector Type4-Pin
- Thread TypeM4 and M6
- Platform Size40 x 40 mm
- Operating Temperature10 to 40°C
Resources & Downloads
3D Product Models
2D Product Drawings
9062-X (M) - Drawing(94 kB, PDF)
Technical Notes
Open vs Closed Loop Picomotors(1.6 MB, PDF)
Literature
Picomotor FAQ(3.1 MB, PDF)
Related Products
Sparepart
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9062-X-MManual Linear Stage, Gothic-Arch Bearings, 12.7 mm Travel, M4 and M6 | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9062-A-MAngle Bracket, 9062-M Series Stages, XZ and XYZ Configurations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9061-B-MBaseplate, 9061-M and 9062-M Series Stages, M2 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8302Picomotor Piezo Linear Actuator, 1 in. Travel, 30 nm Resolution, 9.5 mm Shank | In Stock | ||||
![]() | 9355Micrometer, 0.5 in. Travel, Unthreaded, For 9062 Series Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







