Piezo Linear Stage, Triple Divide, 0.5 in., Picomotor, 8-32 & 1/4-20

  • Travel Range
    12.7 mm  
  • Axes of Travel
    X
  • Motorized Axes
    X
  • Included Actuators
    Picomotor: 8302
  • Maximum Speed
    0.02 mm/s
  • Minimum Incremental Motion
    <30 nm (Picomotor)
  • Centered Load Capacity
    53 N
  • Bearings
    Ball Bearings
  • Material
    Aluminum
  • Feedback
    Open Loop
  • Cable Length
    2.1 m  
  • Connector Type
    4-Pin
  • Thread Type
    8-32 and 1/4-20
  • Platform Size
    39.4 x 39.4 mm
  • Height
    19.1 mm
  • Operating Temperature
    10 to 40°C