About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
90° Carrier, ezTrac Optical Rail


90° Carrier, ezTrac Optical Rail
Model: 9029
Product Series Overview
19 mm Surface Mount Optical Rails & CarriersThe 9029 90° Adapter is ideal for building translation stages with vertical motion or for those times when you need a vertical surface with many mounting holes. The adapter attaches to the table or stage using our e⋅z⋅Trac™ Rail, which gives you coarse-positioning capability. For fine motion in Z and coarse motion in X and Y, simply combine this adapter with a Model 9064-Z translation stage.
Specifications
- Type90° Carrier
- Thread Type8-32 and 1/4-20
- Height69.9 mm
- Length63.5 mm
- Width63.5 mm
- Type90° Carrier
- Thread Type8-32 and 1/4-20
- Height69.9 mm
- Length63.5 mm
- Width63.5 mm
