About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Riser Carrier, 1.0 in. Height, 8-32 and 1/4-20


Riser Carrier, 1.0 in. Height, 8-32 and 1/4-20
Model: 9027
Product Series Overview
19 mm Surface Mount Optical Rails & CarriersThe 9027 Riser Carrier allows you to add 1.0 inch of extra height and a generous assortment of 8-32 and 1/4-20 threads and through holes to our stages. It can be mounted either above or below the stage.
Specifications
- TypeRiser Carrier
- Thread Type8-32 and 1/4-20
- Height25.4 mm
- Length63.5 mm
- Width63.5 mm
- TypeRiser Carrier
- Thread Type8-32 and 1/4-20
- Height25.4 mm
- Length63.5 mm
- Width63.5 mm
