Showing 73 products in 14 families
Products Here
Selection Guides

Vertical Positioner Selection Guide

Newport offers a wide selection of manually operated vertical positioning stages. Types of Vertical Positioners products include vertical lift stages, vertical translation stages and …

Technical Notes

PZA12 Compatibility with Manual Positioners

Newport's PZA Ultra-High Resolution Actuator provides 12.5 mm travel with 50 N load capacity.

Technical Notes

LTA Series Compatibility with Manual Positioners and Mounts

Newport's LTA series actuators are offered in HS or HL version for 50/25 mm travel range with 50/120 N load capacity respectively.

Technical Notes

Picomotor™ Compatibility with Manual Positioners

Many Newport manual positioning products can be motorized by using Newport motorized precision actuators. When very high precision, nano-scale linear positioning is required, a Piezo …

Solution

Lithium-Ion Battery Manufacturing Solutions

The global demand for lithium-ion batteries has been growing for a number of years, and this growth isn’t going to stop. Laser manufacturing enables next-generation battery designs …

Selection Guides

Linear Translation Stage Guide

A linear translation stage is used to precisely position an object along a single axis. Linear stages include a moving platform and stationary base joined by a bearing system. Position …

Solution

Quantum Technology Research Solutions

For over 50 years, MKS has provided components and expertise for thousands of systems and optical applications in a variety of markets. We offer a full range of products for quantum …

Technical Notes

Motorized Linear Actuator Compatibility Guide

Many Newport manual positioning products can be motorized by using Newport motorized precision actuators. Once the manual positioner is chosen for an application, use the tables below …

Technical Notes

ULTRAlign™ Precision Fiber Optic Positioning System

Designed specifically for single-mode fiber positioning, the 561/562 Series meets the most difficult challenges in component engineering. The core of a single-mode fiber can be as small …

Technical Notes

TRA and TRB Series Compatibility with Manual Positioners and Mounts

Newport's TRA & TRB series miniature motorized linear actuator are offered in 6 mm, 12 mm and 25 mm travel versions with 60 N or 90 N load capacity.

Solution

Flow Cytometry Solutions

For over 50 years, MKS has provided components and expertise for thousands of systems for optical applications in a variety of markets. We are a long-term partner to several flow cytometry …

Application Notes

Perovskite Processing

Perovskite solar cell manufacturing is a roll-to-roll process. Part of the process involves removing very narrow portions of thin-film layers of material in a multi-film stack without …

Application Notes

Flow Cytometry Overview

Flow cytometry is an analytical technique that can rapidly measure the properties of individual cells or particles as they pass through a beam of light, typically a laser.

Application Notes

Supercontinuum Generation in SCG-800

As a PCF based supercontinuum source, Newport offers the SCG-800. It is a pre-assembled device consisting of a polarization maintaining PCF designed for zero dispersion at 750 nm in …

Selection Guides

Multi-Axis Manual Positioning Guide

Many of Newport's Manual Linear, Vertical, Rotation and Goniometric Positioners and Tilt Platforms have been designed to operate together so that they can easily be combined into countless …

Literature

Nanopositioning Solutions

Our nanopositioner solutions are ideal devices for providing exceptional nanometer scale remote control for manual positioning stages and opto-mechanical components over large distances, …

Tutorials

Fiber Optic Basics

Optical fibers are circular dielectric wave-guides that can transport optical energy and information. They have a central core surrounded by a concentric cladding with slightly lower …

Videos

6-Axis ULTRAlign™ Precision Fiber Optic Alignment System Assembly

ULTRAlign Precision Fiber Optic Alignment Stages feature full stainless steel construction and provide precise, robust alignment of optical fibers with less than 100 µrad of angular …

Selection Guides

Alignment Stage Guide

We offer a full range of Alignment Stages and Fiber Positioners to meet various optical fiber and fiber optic component coupling and alignment requirements. Manual Fiber Alignment Stage …