PZA12 Actuator Compatibility with Manual Positioners

PZA series ultra-high resolution linear actuators provide 12.5 mm travel with 50 N load capacity.

Compatibility Key

Fully compatible1
Compatible but may require standard interface adaptor and/or include small performance limitation
Call your local sales office or contact us online (877-835-9620 in the U.S.).2
Not compatible or recommended3
Compatibility Notes
461-X-M
461 Series
The vertical load capacity is limited to 30N.
462-X-M
462 Series
Travel ranges are limited to 12.5mm.
The vertical load capacity is limited to 30N.
ULTRAlign Precision Fiber Optic Alignment Stages
561 Series
X and Y-axis travel ranges are limited to 12.5mm.
X and Y-axis working travel ranges are from -6.25 to +6.25mm.
562-XYZ
562 Series
For X and Y-axis, stage travel is limited to 12.5mm.
For X and Y-axis, working travel ranges are from -6.25 to +6.25.
For X and Y-axis, PZA12 should be fixed at 2.3mm from stage.
Call for info on Z-axis.
460P-X-05
460P-05
Stage travel is limited to 12.5mm.
460A-X
460A-X
460A-XY
460A-XY
460A-XZ
460A-XZ
460A-XYZ
460A-XYZ
401
401
406
406
Compatibility Notes
MC-rs_40_65-S-L
RS65
481-A
481-A
TGN120
TGN120
Use ADAPT-BM25-375
Elevation travel range is limited to ±2.38°
Compatibility Notes
U100-A
U100-A
U200-A
U200-A
U300-A
U300-A
U100-AC2K
U100-AC2K
U200-AC2K
U200-AC2K
U300-AC2K
U300-AC2K
U400-AC2K
U400-AC2K
Mount travel range is limited to +/-3.3°
U100-ACG
U100-ACG
U100-G
U100-G
U200-G
U200-G
OM-sl8abm-S
SL8A
Use ADAPT-BM17-375
OM-sl8abm-S
SL15A
Use ADAPT-BM17-375
Angular range of ±2° possible
OM-sl8abm-S
SL20A
Use ADAPT-BM17-375
Angular range of ±2° possible
OM-sb18yzbm-S
SB18YZ
Use ADAPT-BM17-375
BSD-2A
BSD-2A
Beam height needs to be extended in order to avoid interference with ground.
TRA12 must be fixed at 1.1mm from gimbal mount

Notes

  1. In some cases, one must limit the travel range of actuators and these are specified in the note.
  2. "Yellow" may require custom interface adapter or may include significant performance limitations in terms of travel length, load capacity and etc.
  3. For TRA or TRB series actuator, only one TRA or TRB model is chosen as "Green" in most cases due to the travel length requirement. (eg. TRA6 or TRA25 can still be compatible with 460A-X but not recommended, as TRA12 is an ideal choice with its 12mm travel range)