Vernier Micrometer Pack, 13 mm Travel, 9 lb. Load, 50.8 TPI, Qty 10

This is a 10-pack of the Vernier Micrometer. The SM-13 Vernier Micrometer is a standard drive for most Newport stages, and our most popular manual actuator. The SM-13 has a 13 mm travel range and a 9 lb load capacity. The SM-13 has a 0.5 mm pitch (50.8 TPI) threads and read directly in increments of 10 µm, with vernier reading of 1 µm.
Read Between the Lines
The Vernier scale allows measurement in between two of the increments on the main scale and therefore lets the user measure more precisely than what could be done by rough estimation. These micrometers have 0.5 mm pitch (50.8 TPI) threads and read directly in increments of 10 µm, with vernier reading of 1 µm.
Standard 9.5 mm Mounting Interface
All SM series micrometers have the same 9.5-mm mounting interface making them both interchangeable with other micrometers and compatible with the Newport stages listed below.
- ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stages
- ULTRAlign™ Precision XYZ Positioning Stages
- Extended Range Ball Bearing Linear Stages
- Extended Platform Crossed-Roller Bearing Stages
- Peg-Joining Linear Stages
- Quick-Mount Linear Stages
- Low-Profile Rotation Stages
- Anti-Backlash Goniometric Rotation Stages
Specifications
- TypeVernier Micrometer
- Travel Range13.0 mm
- Adjustment Screw Thread50.8 TPI
- Drive TypeKnob
- Graduations10 µm
- Axial Load Capacity40 N
- Vernier1 µm
- Sensitivity1.0 µm
- Drive Screw Pitch0.5 mm
- Mounting Threads3/8-40
- Mounting9.5 mm Shank
- Quantity10
Resources & Downloads
2D Product Drawings
SM Series-S(89.8 kB, PDF)
Other
REACH Supplier Statement - SM Micrometer(507.7 kB, PDF) MKS EU RoHS3 - SM Vernier Micrometer(232.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 562-XYZXYZ Linear Stage, ULTRAlign, 0.5 in., Right-Handed, 8-32 and 1/4-20 | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DM11-16Differential Micrometer Head, 16.1 mm Coarse, 0.1 mm Fine, 6.6 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-13Differential Micrometer Head, 13.0 mm Coarse, 0.2 mm Fine, 5 lb. Load | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5Adjustment Screw, 100 TPI, 12.7 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-13LLockable Differential Micrometer, 13 mm Coarse, 0.2 mm Fine, 11 lb. | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM11.16Micrometer Head, Standard Resolution, 16 mm Travel, 9 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13LHVernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, Left Handed | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 426Manual Linear Stage, Crossed-Roller Bearings, 1.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 436Manual Linear Stage, Crossed-Roller Bearings, 2.0 in. Travel, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 423Linear Stage, High-Performance, Low-Profile, 1.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 436AManual Linear Stage, Crossed-Roller Bearings, Aperture, 2.0 in. Travel, 1/4-20 | |||||
![]() | 433Linear Stage, High-Performance, Low-Profile, 1.81 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |



















