Vernier Micrometer Pack, 25 mm Travel, 23 lb. Load, 50.8 TPI, Qty 10

This is a 10-pack of the
Read Between the Lines
The Vernier scale allows measurement in between two of the increments on the main scale and therefore lets the user measure more precisely than what could be done by rough estimation. These micrometers have 0.5 mm pitch (50.8 TPI) threads and read directly in increments of 10 µm, with vernier reading of 1 µm.
Standard 9.5 mm Mounting Interface
All SM series micrometers have the same 9.5-mm mounting interface making them both interchangeable with other micrometers and compatible with the Newport stages listed below.
- ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stages
- ULTRAlign™ Precision XYZ Positioning Stages
- Extended Range Ball Bearing Linear Stages
- Extended Platform Crossed-Roller Bearing Stages
- Peg-Joining Linear Stages
- Quick-Mount Linear Stages
- Low-Profile Rotation Stages
- Anti-Backlash Goniometric Rotation Stages
Resources & Downloads
2D Product Drawings
SM Series-S(89.8 kB, PDF)
Other
REACH Supplier Statement - SM Micrometer(507.7 kB, PDF) MKS EU RoHS3 - SM Vernier Micrometer(232.4 kB, PDF)
Related Products
Customers Who Bought This Item Also Bought
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-13-PKVernier Micrometer Pack, 13 mm Travel, 9 lb. Load, 50.8 TPI, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 433Linear Stage, High-Performance, Low-Profile, 1.81 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TRA25PPDMotorized Actuator, Miniature, 25mm Travel, Stepper, 25-pin D-Sub | In Stock | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-1Adjustment Screw, 100 TPI, 25.4 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-06Micrometer, 6 mm Travel, Unthreaded, Vernier | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM11.25Micrometer Head, Standard Resolution, 25 mm Travel, 9 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-25LLockable Differential Micrometer, 25 mm Coarse, 0.2 mm Fine,11 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTA-HLMotorized Actuator, High Load, 25 mm travel, LTA, M12 thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM11-25Differential Micrometer Head, 25.1 mm Coarse, 0.1 mm Fine, 6.6 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA25CCMotorized Actuator, Miniature, 25 mm Travel, DC Servo Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 423Linear Stage, High-Performance, Low-Profile, 1.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 436Manual Linear Stage, Crossed-Roller Bearings, 2.0 in. Travel, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 436AManual Linear Stage, Crossed-Roller Bearings, Aperture, 2.0 in. Travel, 1/4-20 | In Stock | ||||
![]() | 426Manual Linear Stage, Crossed-Roller Bearings, 1.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 433Linear Stage, High-Performance, Low-Profile, 1.81 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

















