Manual Positioner Kit, 24 Components, Metric Threads
The M-OMK36 manual positioner kit offers an array of micrometers, kinematic bases, brackets, stages, and other positioning essentials totaling 24 components with metric threads. The included pre-labeled shelf system allows for easy organization, setup and reconfiguration for a more effective lab space.
Kit Components
| OMK36 | M-OMK36 | Description | Quantity | |
|---|---|---|---|---|
![]() |
Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 3 | ||
![]() |
Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | 7 | ||
![]() |
Kinematic Base, Magnetic, 2 inch x 2.45 in. (50.5 x 62.2 mm) | 1 | ||
![]() |
Kinematic Base, Magnetic, 3 in. (76.2 mm) Square | 1 | ||
![]() |
Optic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4 | 1 | ||
![]() |
Lab Jack, 44.5 mm Travel, 4.375 x 6.5 in., 200 lb., 1/4-20 and M6 | 1 | ||
![]() |
Angle Bracket, 45°, 1/4-20 (M6) Slots, 1 in. Spacing | 1 | ||
![]() |
Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. (25 mm) Spacing | 1 | ||
![]() |
Linear Stage, High-Performance, Low-Profile, 1.0 in. Travel, 1/4-20 (M6) | 3 | ||
![]() |
Manual Linear Stage, Crossed-Roller Bearings, Aperture, 1.0 in. Travel, 1/4-20 (M6) | 1 | ||
![]() |
XYZ Linear Stage, Compact, Dovetail, 0.375 in. Travel, 3 lb., 8-32 9(M4) | 1 | ||
![]() |
XYZ Linear Stage, ULTRAlign, 13 mm, Crossed-Roller, 8-32 & 1/4-20 (M4 & M6) | 1 | ||
![]() |
Device Alignment Stage, Compact, Six-Axis, 2 mm Linear, 4 degree Angular, 4-40 (M3) | 1 | ||
![]() |
Rotation Stage, 360° Coarse, 5° Fine, Micrometer, 8-32 & 1/4-20 (M4 & M6) | 1 |














