About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Manual Positioner Kit, 24 Components, Imperial Threads
Manual Positioner Kit, 24 Components, Imperial Threads
Model: OMK36
In Stock
Product Series Overview
Manual Positioning KitsThe OMK36 manual positioner kit offers an array of micrometers, kinematic bases, brackets, stages, and other positioning essentials totaling 24 components with imperial threads. The included pre-labeled shelf system allows for easy organization, setup and reconfiguration for a more effective lab space.
Kit Componenents
| OMK36 | M-OMK36 | Description | Quantity | |
|---|---|---|---|---|
![]() |
Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 3 | ||
![]() |
Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | 7 | ||
![]() |
Kinematic Base, Magnetic, 2 inch x 2.45 in. (50.5 x 62.2 mm) | 1 | ||
![]() |
Kinematic Base, Magnetic, 3 in. (76.2 mm) Square | 1 | ||
![]() |
Optic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4 | 1 | ||
![]() |
Lab Jack, 44.5 mm Travel, 4.375 x 6.5 in., 200 lb., 1/4-20 and M6 | 1 | ||
![]() |
Angle Bracket, 45°, 1/4-20 (M6) Slots, 1 in. Spacing | 1 | ||
![]() |
Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. (25 mm) Spacing | 1 | ||
![]() |
Linear Stage, High-Performance, Low-Profile, 1.0 in. Travel, 1/4-20 (M6) | 3 | ||
![]() |
Manual Linear Stage, Crossed-Roller Bearings, Aperture, 1.0 in. Travel, 1/4-20 (M6) | 1 | ||
![]() |
XYZ Linear Stage, Compact, Dovetail, 0.375 in. Travel, 3 lb., 8-32 9(M4) | 1 | ||
![]() |
XYZ Linear Stage, ULTRAlign, 13 mm, Crossed-Roller, 8-32 & 1/4-20 (M4 & M6) | 1 | ||
![]() |
Device Alignment Stage, Compact, Six-Axis, 2 mm Linear, 4 degree Angular, 4-40 (M3) | 1 | ||
![]() |
Rotation Stage, 360° Coarse, 5° Fine, Micrometer, 8-32 & 1/4-20 (M4 & M6) | 1 |
Specifications
- TypeComponent Set
- Thread TypeImperial
- Quantity24 Components
- TypeComponent Set
- Thread TypeImperial
- Quantity24 Components















