Show Filters:
Showing 10 of 10 total products
Compatibility:
Compare Description Drawings, CAD & Specs Optic DiameterNumber of ActuatorsAdjustment Screw ThreadOptic LoadingSpecial Features Avail. Price
Performa-i Hex-Driven Mirror MountsP50-AI2112.7 mm2100 TPIRear
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$106
Performa-i Hex-Driven Mirror MountsP50-At2112.7 mm2100 TPIFront or RearThreaded Aperture
$113
Performa-i Hex-Driven Mirror MountsP100-AI2125.4 mm2100 TPIRear
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$119
Performa-i Hex-Driven Mirror MountsP100-AI3125.4 mm3100 TPIRear
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$137
Performa-i Hex-Driven Mirror MountsP100-AI2825.4 mm280 TPIRear
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$102
Performa-i Hex-Driven Mirror MountsP100-AI3825.4 mm380 TPIRear
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$107
Performa-i Hex-Driven Mirror MountsP100-At2825.4 mm280 TPIRearThreaded Aperture
$103
Performa-i Hex-Driven Mirror MountsP100-At3825.4 mm380 TPIRearThreaded Aperture
$107
Performa-i Hex-Driven Mirror MountsP200-AI2850.8 mm280 TPIFront
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$207
Performa-i Hex-Driven Mirror MountsP200-At2850.8 mm280 TPIFront or RearThreaded Aperture
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$185

Specifications

  • Mechanism
    Kinematic
  • Actuator Drive
    Hex Key
  • Actuator Locks
    Yes
  • Material
    Anodized Aluminum
  • Thread Type
    8-32 (M4) CLR

Features

Performa-i Industrial Mount Features

  • A slim profile, less than an inch thick, to save space
  • Newport's patented thread lock for better long-term stability
  • Type-III, hard anodized surfaces for wear resistance of the ball-tipped adjusters

Threaded Aperture Mounts for Thin Optic

The threaded aperture versions are designed to hold thin optics and lenses with threaded retainers. P100-At28 and P100-At38 include not only a threaded retaining ring but also a protective Delrin spacer to prevent scratching the optic's coating or surface as it is secured. P50-At21 and P200-At28 feature a fully threaded design and include two retaining rings for holding the optic. They also allow for mounting of lens tubes or other optical components with matching threads.  Vacuum pick-up tools and spanner wrench facilitate installation and removal of the optic.

Locking Allen-Key Adjusters

Performa-i Series industrial mounts feature Allen-key adjustments to save space and prevent unintended adjustment. A flexure lock is built into the mount body and exerts a tangential force on the screw to prevent rotation. Adjustment and locking actions are accomplished using a single tool from the same side of the mount.

Stability Ensured by Kinematic Design

The design of the these mounts follows kinematic principles to ensure the highest stability and precision.  Each degree of freedom is constrained just once using the Cone, V, and Flat configuration.

See The Newest OEM Mirror Mounts

The newest and best performing OEM mirror mounts come from Newport. We've focused on incorporating key features for industrial applications into each mount including alignment pin slots, adhesive wells and actuator locks.  Click the video link here to see the industry's most cost-effective, compact, and stable mirror mounts.

Accessories

Additional Industrial Mounts

Compare Description Drawings, CAD & Specs Avail. Price
SS100-F2HMirror Mount, Suprema®, 1.0 in, (2) 100-TPI Locking Hex-Broach Actuators
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$173
SS050-F3Mirror Mount, Suprema®, 0.5 in., (3) 100-TPI Locking Allen-Key Actuators
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$169
SC100-F2HMirror Mount, Suprema®, Clear Edge, 1.0 in., (2) 100-TPI Locking Hex
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$169
U50-ALMirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) Locking 80-TPI Allen-Keys
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$140
HVM-05rMirror Mount, Industrial, Vertical Drive, Rear Load, 0.5 in., 2 Locking Allen-Keys
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215
HVM-1iMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys, 8-32
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$205
9817-6-KMirror Mount, Stability, Center, 1.0 in., 3 Allen-Keys
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$264
9876-KMirror Mount, Tiny, Corner, 0.5 in., 3 Allen-Keys
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$173
9873-KBlank Plate Mount, Tiny, 3 Allen-Key Adjustment, 2-56 Thd.
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$173
HVM-2uOptical Mount, Industrial, Vertical Drive, 2 in., 2 Locking Allen-Keys
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$263
P100-PI21Platform Optical Mount, PERFORMA-I, 2 x 2 in., 100 TPI, 2 Allen-Key
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$135
P100-PI31Platform Optical Mount, PERFORMA-I, 2 x 2 in., 100 TPI, 3 Allen-Key
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$150

Compatible Adjustment Knobs

These knobs are used to convert hex-keys to manual knob adjustment.

Compare Description Drawings, CAD & Specs Avail. Price
HX.078-2M-PKHex Adjustment Knob, 5/64" (2.0 mm), 4 Pack
$30
KD.37Small Adjustment Knob, 2.0 mm Hex Key, Silver
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$9.50
KD.75Large Adjustment Knob, 2.0 mm Hex Key, Silver
$10.90